Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
SB-Einfach-Kettenrad - 1“ x 17,02 mm, aus Stahl, für Rollenkette nach DIN 8187 - ISO 606
Bill of material
SB Einfach-Kettenrad 1" x 17,02 mm aus Stahl, für Rollenkette nach DIN 8187 - ISO 606, Z = 18, Bohrung 30 H7 KETTEN FUCHS Product no. 321510018SB30
CNSORDERNO
order number
321510018SB30
Z
Number of Teeth
18 mm
DE
Head circular diameter
157.0 mm
DP
Circle diameter
146.28 mm
DM
Hub outside diameter
100 mm
D1
Bore diameter H7
30 mm
A
Hub length
45 mm
K
Groove width H9
8.0 mm
T2
Groove height
3.3 mm
M
Thread
M6 mm
B1
Tooth width
16.2 mm
C
Radius width
2.5 mm
R3
Tooth radius
26 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices